|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
|
Standard |
Date |
Title |
|---|---|---|
|
IEC 61508 |
2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems |
|
IEC 62061 |
2021 |
Safety of machinery - Functional safety of safety-related electrical, electronic and programmable electronic control systems |
|
ISO 13849-1 |
2015 |
Safety of machinery - Safety-related parts of control systems - Part 1: General principles for design |
|
IEC 60204-1 |
2016 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
|
IEC 61496-1 |
2020 |
Safety of machinery - Electro-sensitive protective equipment |
|
IEC 61511-1 + AMD1 |
2016 2017 |
Functional safety - Safety instrumented systems for the process industry sector - Part 1: Framework, definitions, system, hardware and software requirements |
|
IEC 61326-3-1 |
2017 |
EMC for functional safety |
|
IEC 61131-2 |
2017 |
Programmable controllers - Part 2: Equipment requirements and tests |
|
ISA-71.04-2013 Harsh group A |
2016 |
Environmental Conditions for Process Measurement and Control Systems - Airborne Contaminants |
|
IEC 60721-3-3 |
2002 |
Classification of environmental conditions - Part 3-3: Classification of groups of environmental parameters and their severities - Stationary use at weather protected locations |
|
CISPR 16-1-2 |
2014 |
Specification for radio disturbance and immunity measuring apparatus and methods - Part 1-2: Radio disturbance and immunity measuring apparatus - Ancillary equipment - Conducted disturbances |
|
CISPR 16-2-1 |
2017 |
Specification for radio disturbance and immunity measuring apparatus and methods - Part 2-1: Methods of measurement of disturbances and immunity - Conducted disturbance measurements |
|
CISPR 16-2-3 |
2016 |
Specification for radio disturbance and immunity measuring apparatus and methods - Part 2-3: Methods of measurement of disturbances and immunity - Radiated |
|
IEC 61000-4-2 |
2008 |
Electromagnetic compatibility (EMC) - Part 4-2: Testing and measurement techniques - Electrostatic discharge immunity test |
|
IEC 61000-4-3 |
2010 |
Electromagnetic compatibility (EMC) - Part 4-3: Testing and measurement techniques - Radiated, radio-frequency, electromagnetic field immunity test |
|
IEC 61000-4-4 |
2012 |
Electromagnetic compatibility (EMC) - Part 4-4: Testing and measurement techniques - Electrical fast transient/burst immunity test |
|
IEC 61000-4-5 |
2017 |
Electromagnetic compatibility (EMC) - Part 4-5: Testing and measurement techniques - Surge immunity test |
|
IEC 61000-4-6 |
2013 |
Electromagnetic compatibility (EMC) - Part 4-6: Testing and measurement techniques - Immunity to conducted disturbances, induced by radio-frequency fields |
|
IEC 61000-4-8 |
2009 |
Electromagnetic compatibility (EMC) - Part 4-8: Testing and measurement techniques - Power frequency magnetic field immunity test |
|
IEC 60715 |
2017 |
Dimensions of low-voltage switchgear and controlgear - Standardized mounting on rails for mechanical support of switchgear, controlgear and accessories |
|
IEC 60068-2-1 |
2009 |
Environmental testing - Part 2-1: Tests - Test A: Cold |
|
IEC 60068-2-6 |
2007 |
Environmental testing - Part 2-6: Tests - Test Fc: Vibration (sinusoidal) |
|
IEC 60068-2-27 |
2008 |
Environmental testing - Part 2-27: Tests - Test Ea and guidance: Shock |
|
IEC 60068-2-30 |
2005 |
Environmental testing - Part 2-30: Tests - Test Db: Damp heat, cyclic (12 + 12 h cycle) |
|
IEC 60068-2-52 |
2017 |
Environmental testing - Part 2-52: Tests - Test Kb: Salt mist, cyclic (sodium chloride solution) |
|
IEC 60068-2-64 |
2008 |
Environmental testing - Part 2-64: Tests - Test Fh: Vibration, broadband random and guidance |
|
IEC 60068-2-78 |
2012 |
Environmental testing - Part 2-78: Tests - Test Cab: Damp heat, steady state |




AVISO

Contact ABB technical support for further details.