|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The arrangement of the parameter data is performed by your system configuration software Automation Builder. ABB GSDML file for PROFINET devices can be used to configure DX581-S parameters in 3rd party PROFINET F-Host systems.
The parameter setting directly influences the functionality of modules and reachable SIL (IEC 61508), max. SIL (IEC 62061) and PL (ISO 13849-1).
|
No. |
Name |
Values |
Default |
|---|---|---|---|
|
1 |
Check supply |
"On", "Off" |
"On" |
|
Inputs |
|||
|
2 |
Input channel configuration |
"Not used", "1 channel", "2 channel equivalent", "2 channel antivalent" |
"Not used" |
|
3 |
Test pulse |
"Disabled", "Enabled" |
"Disabled" |
|
4 |
Input delay |
"1 ms", "2 ms", "5 ms", "10 ms", "15 ms", "30 ms", "50 ms", "100 ms", "200 ms", "500 ms" |
"5 ms" |
|
5 |
Discrepancy time* |
"10 ms", "20 ms", "30 ms", "40 ms", "50 ms", "60 ms", "70 ms", "80 ms", "90 ms", "100 ms", "150 ms", "200 ms", "250 ms", "300 ms", "400 ms", "500 ms", "750 ms", "1 s", "2 s", "3 s", "4 s", "5 s", "10 s", "20 s", "30 s" |
"50 ms" |
|
Outputs |
|||
|
6 |
Output channel configuration |
"Not used", "Used" |
"Not used" |
|
7 |
Detection (internal output channel test)⮫ «Parameter «Detection» of output channels» |
"Off", "On" |
"On" |
* Available only for "2 channel equivalent" and "2 channel antivalent" configuration